
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Specifications
Description |
N/A C-4.5-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 51.00 lb |
Dimensional Data
Size |
N/A 4 1/2 |
Length thru Bore |
N/A 7.750 in196.85 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.750 in120.65 mm |
Dimension HD |
N/A 7.250 in184.15 mm |
Dimension HL |
N/A 5.00 in127.00 mm |
Dimension L1 |
N/A 6.640 in168.66 mm |
Dimension L2 |
N/A 3.890 in98.81 mm |
Dimension L3 |
N/A 0.250 in6.35 mm |
Dimension TW |
N/A 0.860 in21.84 mm |
Cubic inches |
N/A 262.81250 in³ |