
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A C-7/8-LOCK RING |
Type |
N/A Universal Lock Rings |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.06 lb |
Dimensional Data
Height |
N/A 6.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 8.000 in |
Cubic inches |
N/A 24.00000 in³ |
Features
Features |
N/A
|