
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A C-2-HUB RGD-1-15/16-1/2X1/4KW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid |
Coupling Type |
N/A Gear |
Weight |
N/A 3.44 lb |
Dimensional Data
Bore Size |
N/A 1 15/16 in |
Size |
N/A 2 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.130 in54.10 mm |
Max. Bore (Inch - Square Keyway) |
N/A 3.500 in |
Max. Bore (Inch - Rectangular Keyway) |
N/A 3.750 in |
Length thru Bore |
N/A 4.630 in117.60 mm |
1 Square Keyway - Width |
N/A 0.875 in22.23 mm |
1 Square Keyway - Depth |
N/A 0.438 in11.13 mm |
1 Rectangular Keyway - Width |
N/A 0.875 in22.23 mm |
1 Rectangular Keyway - Depth |
N/A 0.313 in7.95 mm |
Dimension HD |
N/A 3.250 in82.55 mm |
Dimension HL |
N/A 2.060 in52.32 mm |
Dimension L1 |
N/A 4.060 in103.12 mm |
Dimension L2 |
N/A 1.500 in38.10 mm |
Dimension L3 |
N/A 0.130 in3.30 mm |
Dimension TW |
N/A 0.440 in11.18 mm |
Cubic inches |
N/A 21.75875 in³ |