
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Specifications
Description |
N/A C-1.5-HUB RGD-.625/.626-3/16X3/32KW-SS |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid |
Coupling Type |
N/A Gear |
Weight |
N/A 3.00 lb |
Dimensional Data
Bore Size |
N/A 5/8 in |
Size |
N/A 1 1/2 |
Keyway Size (W x D) |
N/A 3/16 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.630 in41.40 mm |
Max. Bore (Inch - Square Keyway) |
N/A 2.813 in |
Max. Bore (Inch - Rectangular Keyway) |
N/A 3.062 in |
Length thru Bore |
N/A 4.000 in101.60 mm |
1 Square Keyway - Width |
N/A 0.750 in19.05 mm |
1 Square Keyway - Depth |
N/A 0.375 in9.53 mm |
1 Rectangular Keyway - Width |
N/A 0.750 in19.05 mm |
1 Rectangular Keyway - Depth |
N/A 0.250 in6.35 mm |
Dimension HD |
N/A 2.380 in60.45 mm |
Dimension HL |
N/A 1.810 in45.97 mm |
Dimension L1 |
N/A 3.360 in85.34 mm |
Dimension L2 |
N/A 1.170 in29.72 mm |
Dimension L3 |
N/A 0.130 in3.30 mm |
Dimension TW |
N/A 0.520 in13.21 mm |
Cubic inches |
N/A 10.25256 in³ |