
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data
| Performance Data of Related Coupling
| Features
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A C-2-SEAL |
Type |
N/A Universal Seals |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.06 lb |
Complete Coupling Weight |
N/A 13.00 lb |
Dimensional Data
Height |
N/A 6.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 8.000 in |
Cubic inches |
N/A 24.00000 in³ |
Dimensional Data of Related Coupling
Overall Length |
N/A 4.25 in107.95 mm |
Outside Diameter |
N/A 4.750 in4.75 mm |
Size |
N/A 2 |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.130 in56 mm |
Dimension CBD |
N/A 3.000 in76.20 mm |
Dimension DC |
N/A 0.190 in4.83 mm |
Dimension HD |
N/A 3.250 in82.55 mm |
Dimension HL |
N/A 2.060 in52.32 mm |
Dimension LS |
N/A 2.560 in65.02 mm |
Dimension R |
N/A 4.880 in123.95 mm |
Dimension SL |
N/A 1.280 in32.51 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.130 in3.30 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.500 in12.70 mm |
Performance Data of Related Coupling
Nominal Torque |
N/A 20200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Parallel Misalignment |
N/A 0.007 in |
Max. Angular Misalignment |
N/A 0.50º per Mesh |
Features
Features |
N/A
|