
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
C Type Universal Seals ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Seals are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Unit of Measure
Notes
| Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data
| Performance Data of Related Coupling
| Features
Notes
Notes |
N/A
|
Specifications
Description |
N/A C-2.5-SEAL |
Type |
N/A Universal Seals |
Hub Material |
N/A Steel |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 0.08 lb |
Complete Coupling Weight |
N/A 20.00 lb |
Dimensional Data
Height |
N/A 6.000 in |
Depth |
N/A 0.500 in |
Dimension HL |
N/A 8.000 in |
Cubic inches |
N/A 24.00000 in³ |
Dimensional Data of Related Coupling
Overall Length |
N/A 4.750 in120.65 mm |
Outside Diameter |
N/A 5.500 in5.50 mm |
Size |
N/A 2 1/2 |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in70.00 mm |
Dimension CBD |
N/A 3.750 in95.25 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HL |
N/A 2.25 in57.15 mm |
Dimension LS |
N/A 3.060 in77.72 mm |
Dimension R |
N/A 5.720 in145.29 mm |
Dimension SL |
N/A 1.530 in38.86 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.250 in6.35 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.750 in19.05 mm |
Performance Data of Related Coupling
Nominal Torque |
N/A 30200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3750.00 rpm |
Parallel Misalignment |
N/A 0.007 in |
Max. Angular Misalignment |
N/A 0.50º per Mesh |
Features
Features |
N/A
|