
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CCS Type Cut-Out Shifter Couplings
-
The CCS Type coupling consists of two flex hubs, one special sleeve
without lubrication holes and one accessory kit which includes a special
seal for the hub that disengages to eliminate undue friction when the
disengaged hub is turning in the sleeve. Standard hub is hand packed
with grease.
- Designed for quick disengagement between the driver and driven equipment
- Special seal in disengagement hub to prevent undue friction when hub turns in sleeve
- Widely used on dual drive operations and equipment operating in tandem
- Available with pins to maintain sleeve in engaged and disengaged positions
- Shifting mechanisms available upon request
Unit of Measure
Specifications
Description |
N/A CCS-2.5-HUB-2-1/4-1/2X1/4KW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 5.15 lb |
Dimensional Data
Bore Size |
N/A 2 1/4 in |
Size |
N/A 2 1/2 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Overall Length |
N/A 4.750 in120.65 mm |
Outside Diameter |
N/A Per Customer Specifications |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in70.00 mm |
Dimension D |
N/A 5.500 in139.70 mm |
Distance between Shaft Ends (Dimension G1) |
N/A 0.750 in19.05 mm |
Distance between Shaft Ends (Dimension G) |
N/A 0.250 in6.35 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HD1 |
N/A 3.925 in99.70 mm |
Dimension HL |
N/A 2.250 in57.15 mm |
Dimension LS |
N/A 3.880 in98.55 mm |
Dimension R |
N/A 6.410 in162.81 mm |
Length of Travel to Disengage Sleeve (Dimension T) |
N/A 0.690 in17.53 mm |
Dimension W |
N/A Per Customer Specifications |
Cubic inches |
N/A 34.92810 in³ |
Performance Data
Nominal Torque |
N/A 30200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3750.00 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.007 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|