
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The CFR Type coupling consist of one flex hub, one rigid hub, one sleeve, one accessory kit consisting of seals and snap rings.
- Application: Driver and Driven.
- Type and size of coupling, horizontal, vertical etc.
- Power: Motor horspower or torque requirement.
- Speed: Motor RPM or Driven RPM.
- Distance between shaft ends (BSE).
- Shaft sizes.
- Puller Holes are standard on sizes 4 through 12.
- Puller Holes are available for sizes 7/8 through 3.5 at an additional charge.
- The BSE (distance Between Shaft Ends) may vary between G and G1.
- Interference bores with no set screws are standard unless otherwise specified.
- Inch bores and keyway tolerances conform to ANSI / AGMA 9002-B04.
- For metric bores and keyway tolerances, consult Lovejoy Engineering Section.
- Larger sizes are available, please consult Lovejoy Technical Support.
Ordering Information
Unit of Measure
Specifications
Description |
N/A CFR-2-CP-26MMH7X42MMP7-3"OD & CBORE |
Weight |
N/A 15 lb |
UPC Number |
N/A 0697904115666 |
Performance Data
Nominal Torque |
N/A 2300 N·m20200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Max. Speed (Balanced) |
N/A 12,600 rpm |
Parallel Misalignment |
N/A 0.007 in0.18 mm |
Angular Misalignment Degrees |
N/A 1/2 º |
Dimensional Data
Size |
N/A 2 |
Dimension R |
N/A 4.88 in |
Dimension OAL |
N/A 4.25 in |
Dimension LS |
N/A 2.56 in |
Dimension SL |
N/A 1.28 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.13 in56 mm |
Dimension HL |
N/A 2.06 in |
Dimension DC |
N/A 0.19 in |
Dimension G |
N/A 0.13 in |
Dimension G1 |
N/A 0.50 in |
Dimension OD |
N/A 4.75 in |
Dimension HD |
N/A 3.25 in |
Dimension CBD |
N/A 3.00 in |
Features
Features |
N/A
|