Unit of Measure

Specifications

Description 

N/A CV-4-HUB-LOWER-4"-1"X1/2KW

Type

N/A Gear Coupling Hubs

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Weight

N/A 23.85 lb

Dimensional Data

Size

N/A 4

Keyway Size (W x D)

N/A 1 x 1/2 in

Dimension HL

N/A 4.380 in111.25 mm

Dimension HD

N/A 6.250 in158.75 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.130 in104.90 mm

Cubic inches

N/A 171.09375 in³