
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Standard C Type
- Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
- Low profile compact design is easy to implement
- Single (flex-rigid) or double (flex-flex) engagement
Unit of Measure
Specifications
Description |
N/A C-4-HUB RGD-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid w/ Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 57.00 lb |
Dimensional Data
Size |
N/A 4 |
Length thru Bore |
N/A 6.630 in168.40 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.130 in104.90 mm |
Max. Bore (Inch - Square Keyway) |
N/A 6.500 in |
Max. Bore (Inch - Rectangular Keyway) |
N/A 6.500 in |
1 Square Keyway - Width |
N/A 1.500 in38.10 mm |
1 Square Keyway - Depth |
N/A 0.750 in19.05 mm |
1 Rectangular Keyway - Width |
N/A 1.500 in38.10 mm |
1 Rectangular Keyway - Depth |
N/A 0.500 in12.70 mm |
Dimension HD |
N/A 6.250 in158.75 mm |
Dimension HL |
N/A 4.380 in111.25 mm |
Dimension L1 |
N/A 5.520 in140.21 mm |
Dimension L2 |
N/A 3.270 in83.06 mm |
Dimension L3 |
N/A 0.250 in6.35 mm |
Dimension TW |
N/A 0.860 in21.84 mm |
Cubic inches |
N/A 171.09375 in³ |