
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-4-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 72.00 lb |
Complete Coupling Weight |
N/A 109.00 lb |
Dimensional Data
Size |
N/A 4 |
Outside Diameter |
N/A 8.750 in8.75 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.75 in44 mm |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Dimension CBD |
N/A 6.500 in165.10 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 5.130 in130.30 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 6.630 in168.40 mm |
Dimension HD |
N/A 6.250 in158.75 mm |
Dimension HL |
N/A 4.380 in111.25 mm |
Dimension LS |
N/A 4.630 in117.60 mm |
Dimension R |
N/A 9.500 in241.30 mm |
Dimension SL |
N/A 2.310 in58.67 mm |
Cubic inches |
N/A 171.09375 in³ |
Performance Data
Nominal Torque |
N/A 126000.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2400.00 rpm |
Max. Angular Misalignment |
N/A 0.25 º |
Parallel Misalignment |
N/A 0.012 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|