
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-4.5-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 110.00 lb |
Complete Coupling Weight |
N/A 155.00 lb |
Dimensional Data
Size |
N/A 4 1/2 |
Outside Diameter |
N/A 9.500 in9.50 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.380 in60.00 mm |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Dimension CBD |
N/A 7.250 in184.15 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 5.500 in139.70 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 7.750 in196.85 mm |
Dimension HD |
N/A 7.250 in184.15 mm |
Dimension HL |
N/A 5.00 in127.00 mm |
Dimension LS |
N/A 4.880 in123.95 mm |
Dimension R |
N/A 10.380 in263.65 mm |
Dimension SL |
N/A 2.440 in61.98 mm |
Cubic inches |
N/A 262.81250 in³ |
Performance Data
Nominal Torque |
N/A 184000.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2200 rpm |
Max. Angular Misalignment |
N/A 0.25 º |
Parallel Misalignment |
N/A 0.007 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|