
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-6-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 167.00 lb |
Complete Coupling Weight |
N/A 315.00 lb |
Dimensional Data
Size |
N/A 6 |
Outside Diameter |
N/A 12.250 in12.25 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.880 in99.00 mm |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Dimension CBD |
N/A 9.250 in234.95 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 7.750 in196.85 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 9.250 in234.95 mm |
Dimension HD |
N/A 9.500 in241.30 mm |
Dimension HL |
N/A 6.380 in162.05 mm |
Dimension LS |
N/A 6.500 in165.10 mm |
Dimension R |
N/A 13.380 in339.85 mm |
Dimension SL |
N/A 3.250 in82.55 mm |
Cubic inches |
N/A 575.79500 in³ |
Performance Data
Nominal Torque |
N/A 378000.00 in·lb |
Max. Speed (Unbalanced) |
N/A 2000 rpm |
Max. Angular Misalignment |
N/A 0.25 º |
Parallel Misalignment |
N/A 0.009 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|