
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-7/8-HUB-W/CENTER |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Center |
Coupling Type |
N/A Gear |
Weight |
N/A 1.20 lb |
Complete Coupling Weight |
N/A 7.00 lb |
Dimensional Data
Size |
N/A 7/8 |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Outside Diameter |
N/A 3.310 in3.31 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.25 in31 mm |
Dimension CBD |
N/A 1.940 in49.28 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 1.630 in41.40 mm |
Dimension DC |
N/A 0.130 in3.30 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.130 in3.30 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 3.750 in95.25 mm |
Dimension HL |
N/A 1.500 in38.10 mm |
Dimension HD |
N/A 2.000 in50.80 mm |
Dimension LS |
N/A 2.000 in50.80 mm |
Dimension R |
N/A 3.750 in95.25 mm |
Dimension SL |
N/A 1.000 in25.40 mm |
Cubic inches |
N/A 6.00000 in³ |
Performance Data
Nominal Torque |
N/A 2500.00 in·lb |
Max. Speed (Unbalanced) |
N/A 6000 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.005 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|