
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-1.5-HUB-W/CENTER |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Center |
Coupling Type |
N/A Gear |
Weight |
N/A 2.10 lb |
Complete Coupling Weight |
N/A 11.00 lb |
Dimensional Data
Size |
N/A 1 1/2 |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Outside Diameter |
N/A 3.750 in3.75 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.630 in42 mm |
Dimension CBD |
N/A 2.250 in57.15 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 1.880 in47.75 mm |
Dimension DC |
N/A 0.190 in4.83 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.130 in3.30 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 4.000 in101.60 mm |
Dimension HL |
N/A 1.810 in45.97 mm |
Dimension HD |
N/A 2.380 in60.45 mm |
Dimension LS |
N/A 2.530 in64.26 mm |
Dimension R |
N/A 4.590 in116.59 mm |
Dimension SL |
N/A 1.270 in32.26 mm |
Cubic inches |
N/A 10.25256 in³ |
Performance Data
Nominal Torque |
N/A 7600 in·lb |
Max. Speed (Unbalanced) |
N/A 5000 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.007 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|