
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-2-HUB-W/CENTER |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Center |
Coupling Type |
N/A Gear |
Weight |
N/A 11.50 lb |
Complete Coupling Weight |
N/A 19.00 lb |
Dimensional Data
Size |
N/A 2 |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Outside Diameter |
N/A 4.750 in4.75 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.130 in56 mm |
Dimension CBD |
N/A 3.000 in76.20 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 2.750 in69.85 mm |
Dimension DC |
N/A 0.190 in4.83 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.130 in3.30 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 4.630 in117.60 mm |
Dimension HL |
N/A 2.060 in52.32 mm |
Dimension HD |
N/A 3.250 in82.55 mm |
Dimension LS |
N/A 2.560 in65.02 mm |
Dimension R |
N/A 4.880 in123.95 mm |
Dimension SL |
N/A 1.280 in32.51 mm |
Cubic inches |
N/A 21.75875 in³ |
Performance Data
Nominal Torque |
N/A 20200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.007 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|