
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-3-HUB-W/CENTER |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Center |
Coupling Type |
N/A Gear |
Weight |
N/A 25.00 lb |
Complete Coupling Weight |
N/A 46.00 lb |
Dimensional Data
Size |
N/A 3 |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Outside Diameter |
N/A 6.630 in6.63 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in84.00 mm |
Dimension CBD |
N/A 4.750 in120.65 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 3.880 in98.55 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 5.750 in146.05 mm |
Dimension HL |
N/A 2.630 in66.80 mm |
Dimension HD |
N/A 4.750 in120.65 mm |
Dimension LS |
N/A 3.750 in95.25 mm |
Dimension R |
N/A 6.880 in174.75 mm |
Dimension SL |
N/A 1.880 in47.75 mm |
Cubic inches |
N/A 59.33938 in³ |
Performance Data
Nominal Torque |
N/A 50400.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3600.00 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.010 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|