
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
-
CMM Type Mill Motor Couplings
The CMM Type coupling consists of one standard flex hub, one universal hub, one standard sleeve and one accessory kit consisting of seals and snap rings.
- Designed with longer universal hub on one end to accommodate straight or tapered shafts
- Standard hub and sleeve on the other end
- Universal hub bored to customer specifications
- Available with longer universal hubs on both ends
Unit of Measure
Specifications
Description |
N/A CMM-2.5-HUB-2.376/2.375-5/8X5/16KW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 14.00 lb |
Complete Coupling Weight |
N/A 29.00 lb |
Dimensional Data
Bore Size |
N/A 2 3/8 in |
Size |
N/A 2 1/2 |
Keyway Size (W x D) |
N/A 5/8 in |
Overall Length |
N/A Determined by Length of Mill Motor Hub |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.630 in70.00 mm |
Outside Diameter |
N/A 5.500 in5.50 mm |
Dimension CBD |
N/A 3.750 in95.25 mm |
Max. Safe Counterbore (Dimension CBD1) |
N/A 3.250 in82.55 mm |
Dimension DC |
N/A 0.250 in6.35 mm |
Dimension DC1 |
N/A Determined by Customer Specifications |
Dimension G |
N/A 0.250 in6.35 mm |
Max. Length of Universal Hub (Dimension HL1) |
N/A 5.130 in130.30 mm |
Dimension HD |
N/A 3.94 in100.08 mm |
Dimension HL |
N/A 2.250 in57.15 mm |
Dimension LS |
N/A 3.060 in77.72 mm |
Dimension R |
N/A 5.720 in145.29 mm |
Dimension SL |
N/A 1.530 in38.86 mm |
Cubic inches |
N/A 34.92810 in³ |
Performance Data
Nominal Torque |
N/A 30200.00 in·lb |
Max. Speed (Unbalanced) |
N/A 3750.00 rpm |
Max. Angular Misalignment |
N/A 0.50 º |
Parallel Misalignment |
N/A 0.007 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|