
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, EXTKW = External Keyway.
Note: If you do not find the bore/keyway combination you are looking for, Lovejoy is able to quote unique bore and keyway combinations.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A D7B-UJ-3/8X3/4-NKW LH |
Material |
N/A Steel |
Type |
N/A Universal Joints - D Type |
Weight |
N/A 0.71 lb |
Style |
N/A Bored |
Color |
N/A Metallic |
Dimensional Data
Bore A & B |
N/A 3/8 & 3/4 in |
Size |
N/A D7B |
Keyway A & B (W x D) |
N/A 3/32 x 3/64 & No Keyway in |
Set Screw Size |
N/A 10-24 |
Outside Diameter |
N/A 1.120 in |
Overall Length |
N/A 3.50 in |
Bore Depth (Dimension C) |
N/A 1.060 in |
Max. Pin Height (Dimension E) |
N/A 1.750 in |
Cubic inches |
N/A 4.39040 in³ |