
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, NSS or N/SS = No Setscrew, NKW or N/KW = No Keyway, SQ = Square Bore, HEX = Hex Bore, W/UP BT = with upper boot.
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A D1B-UJ-3/16X3/16-NKW NSS BE |
Material |
N/A Steel |
Type |
N/A Universal Joints - D Type |
Weight |
N/A 0.04 lb |
Style |
N/A Bored |
Color |
N/A Metallic |
Connection Type A x B |
N/A 3/16 x 3/16 in |
Dimensional Data
Bore A & B |
N/A 3/16 in |
Size |
N/A D1B |
Keyway A & B (W x D) |
N/A No Keyway |
Set Screw Size |
N/A No Setscrew |
Outside Diameter |
N/A 0.380 in |
Overall Length |
N/A 1.750 in |
Bore Depth (Dimension C) |
N/A 0.560 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 0.250 in6.00 mm |
Main Pin Height (Dimension E) |
N/A 0.880 in |
Cubic inches |
N/A 0.25270 in³ |