
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
D Type Universal Joints with Solid Bores incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A D5-UJ-SOLIDXSOLID |
Type |
N/A Universal Joints - D Type |
Material |
N/A Steel |
Weight |
N/A 0.44 lb |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Solid |
Dimensional Data
Size |
N/A D5 |
Set Screw Size |
N/A No Setscrew |
Outside Diameter |
N/A 0.880 in |
Overall Length |
N/A 3.000 in |
Bore Depth (Dimension C) |
N/A 0.880 in |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
N/A 0.690 in17.00 mm |
Main Pin Height (Dimension E) |
N/A 1.500 in |
Cubic inches |
N/A 2.32320 in³ |