
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Double Joint Arrangement
- Designed with two Lovejoy D Type universal joints and a center connecting shaft
- DD and DDX Type universal joints are tailored to your specific application requirements
- This configuration compensates for both parallel misalignment and shaft separation
- Round, hex, splined, or keyway bores are supplied per your requirements
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A DD14-UJ-SOLIDXSOLID |
Type |
N/A Universal Joints - DD Type |
Material |
N/A Steel |
Style |
N/A Unbored |
Weight |
N/A 30.30 lb |
Color |
N/A Metallic |
Bore Type |
N/A Solid |
Dimensional Data
Std Bore |
N/A 1 1/2 in |
Size |
N/A DD14 |
Set Screw Size |
N/A No Setscrew |
Outside Diameter |
N/A 3.000 in |
Overall Length |
N/A 18.120 in |
Bore Depth (Dimension C) |
N/A 2.750 in |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
N/A 2.00 in50 mm |
Main Pin Height (Dimension E) |
N/A 4.53 in |
Dimension F (Standard) |
N/A 9.060 in230.12 mm |
Dimension F (Minimum) |
N/A 6.310 in160.27 mm |
Cubic inches |
N/A 163.08000 in³ |