
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Double Joint Arrangement
- Designed with two Lovejoy D Type universal joints and a center connecting shaft
- DD and DDX Type universal joints are tailored to your specific application requirements
- This configuration compensates for both parallel misalignment and shaft separation
- Round, hex, splined, or keyway bores are supplied per your requirements
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A DD3B-UJ-5/16X5/16-NKW NSS BE |
Bore A & B |
N/A 5/16 in |
Type |
N/A Universal Joints - DD Type |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 0.30 lb |
Color |
N/A Metallic |
Bore Type |
N/A Finished Bore |
Connection Type A x B |
N/A 5/16 x 5/16 in |
Dimensional Data
Size |
N/A DD3B |
Set Screw Size |
N/A No Setscrew |
Keyway A & B (W x D) |
N/A No Keyway |
Outside Diameter |
N/A 0.620 in |
Overall Length |
N/A 4.500 in |
Bore Depth (Dimension C) |
N/A 0.680 in |
Max. Bore - No Keyway (Dim. ID1 & ID2) |
N/A 0.500 in12.00 mm |
Main Pin Height (Dimension E) |
N/A 1.120 in |
Dimension F (Standard) |
N/A 2.250 in57.15 mm |
Dimension F (Minimum) |
N/A 1.560 in39.62 mm |
Cubic inches |
N/A 1.72980 in³ |