
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Double Joint Arrangement
- Designed with two Lovejoy D Type universal joints and a center connecting shaft
- DD and DDX Type universal joints are tailored to your specific application requirements
- This configuration compensates for both parallel misalignment and shaft separation
- Round, hex, splined, or keyway bores are supplied per your requirements
- Boot retaining grooves are standard. (Boots are available for purchase separately.)
- Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
Specifications
Description |
N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=23.56 |
Bore A & B |
N/A 1-1/4 & 1-1/2 in |
Type |
N/A Universal Joints - DD Type |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 53.60 lb |
Color |
N/A Metallic |
Bore Type |
N/A Finished Bore |
Connection Type A x B |
N/A 1 1/4 x 1 1/2 in |
Dimensional Data
Size |
N/A DD14B |
Set Screw Size |
N/A 3/8-16 |
Keyway A & B (W x D) |
N/A 3/8 x 3/16 & 1/4 x 1/8 in |
Outside Diameter |
N/A 3.000 in |
Overall Length |
N/A 23.56 in |
Bore Depth (Dimension C) |
N/A 2.750 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.00 in50 mm |
Main Pin Height (Dimension E) |
N/A 4.53 in |
Dimension F (Standard) |
N/A 9.060 in230.12 mm |
Dimension F (Minimum) |
N/A 6.310 in160.27 mm |
Cubic inches |
N/A 163.08000 in³ |