
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: Guard Rings are INCLUDED in a sub-assembly, along with two disc pack kits and a spacer. Unless ordered as a replacement part, guard rings are generally not ordered as a stand alone item.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
Specifications
Description |
N/A DI185-6-GUARD RING |
Type |
N/A Disc |
Style |
N/A Guard Rings |
Color |
N/A Metallic |
Coupling Series |
N/A DI-6 |
Weight |
N/A 7.41 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 62.00 lb28.00 Kg |
Dimensional Data
Height |
N/A 7.6 in |
Depth |
N/A 1.705 in |
Width |
N/A 7.600 in |
Cubic inches |
N/A 98.48080 in³ |
Dimensional Data of Related Coupling
Coupling Size |
N/A 185-6 |
Length thru Bore |
N/A 3.150 in80.01 mm |
Outside Diameter |
N/A 5.280 in134.00 mm |
Overall Length |
N/A 12.610 in320.00 mm |
Max. Bore (Dimensions ID) |
N/A 3.750 in95 mm |
Flange Diameter (Dimension FD) |
N/A 7.6 in193.00 mm |
Dimension PW |
N/A 1.705 in43.31 mm |
Dimension S |
N/A 3.480 in88.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 6.310 in160.00 mm |
Performance Data of Related Coupling
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 29200 in·lb3300 N·m |
Max. Torque |
N/A 58400 in·lb6600 N·m |
Max. Speed (Unbalanced) |
N/A 4200 rpm |
Max. Speed (Balanced) |
N/A 10500 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.146 in3.70 mm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 11.50 in·lb/rad1.30 Nm/rad |
Rated Power at 100 rpm |
N/A 46.30 hp34.50 kW |