
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
Unit of Measure
Specifications
| Dimensional Data
| Dimensional Data of Related Coupling
| Performance Data of Related Coupling
| Features
Specifications
Description |
N/A DI132-6-SUBASSY-BSE=5" |
Hub Style |
N/A Standard |
Type |
N/A Disc |
Style |
N/A Spacer Assembly |
Color |
N/A Metallic |
Coupling Series |
N/A DI-6 |
Coupling Type |
N/A Drop in Spacer Assembly |
Weight |
N/A 10.24 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 22.00 lb10.00 Kg |
Dimensional Data
Height |
N/A 5.47 in |
Between Shaft Ends |
N/A 5.00 in |
Width |
N/A 5.47 in |
Cubic inches |
N/A 149.60450 in³ |
Dimensional Data of Related Coupling
Coupling Size |
N/A 132-6 |
Length thru Bore |
N/A 2.36 in59.94 mm |
Outside Diameter |
N/A 3.74 in95 mm |
Overall Length |
N/A 9.72 in246.888 mm |
Max. Bore (Dimensions ID) |
N/A 2.69 in67 mm |
Flange Diameter (Dimension FD) |
N/A 5.47 in139.00 mm |
Dimension PW |
N/A 5.000 in127.00 mm |
Dimension S |
N/A 2.540 in64.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 5 in127 mm |
Performance Data of Related Coupling
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 1100.00 in·lb |
Max. Torque |
N/A 19200 in·lb2200 N·m |
Max. Speed (Unbalanced) |
N/A 5840 rpm |
Max. Speed (Balanced) |
N/A 14600 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.102 in2.6 mm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 4.4 in·lb/rad0.50 Nm/rad |
Rated Power at 100 rpm |
N/A 15.4 hp11.5 kW |
Features
Features |
N/A
|