
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: If not a re-order, please call to confirm/verify complete finished bore coupling design prior to ordering.
Unit of Measure
Specifications
Description |
N/A DI202-6-CP-2-3/4X4"-BSE=7.31-JUM OE |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Weight |
N/A 106.02 lb |
Color |
N/A Metallic |
Coupling Series |
N/A DI-6 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 202-6 |
Bore Size |
N/A 2.75 & 4 in |
Keyway 1 (W x D) |
N/A 5/8 x 5/16 in |
Keyway 2 (W x D) |
N/A 1 x 1/2 in |
Length thru Bore |
N/A 3.54 in89.92 mm |
Dimension FD |
N/A 8.27 in210.00 mm |
Overall Length |
N/A 14.39 in366 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.06 in102 mm |
Dimension HD |
N/A 5.67 in144 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 7.31 in185.7 mm |
Cubic inches |
N/A 984.17383 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 40700 in·lb |
Max. Torque |
N/A 81400 in·lb |
Max. Speed (Unbalanced) |
N/A 9600 rpm |
Max. Speed (Balanced) |
N/A 9600 rpm |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1 º |
Axial Misalignment (∆ Ka) |
N/A 0.15 in3.8 mm |
Torsional Stiffness x 106 |
N/A 13.3 in·lb/rad |
Rated Power at 100 rpm |
N/A 64.6 hp48.2 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 64.6 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 64.6 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 64.6 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 64.6 hp |
Features
Features |
N/A
|