
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: If not a re-order, please call to confirm/verify complete finished bore coupling design prior to ordering.
Unit of Measure
Specifications
Description |
N/A DI158-6-CP-1.626X2.6265-BSE=7"-2SS90BE |
Hub Style |
N/A Standard |
Type |
N/A Disc Coupling |
Material |
N/A Steel |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Series |
N/A DI-16 |
Coupling Type |
N/A Disc |
Dimensional Data
Size |
N/A 158-6 |
Bore Size |
N/A 1.626 & 2.6265 in |
Keyway 1 (W x D) |
N/A 1/2 x 1/4 in |
Keyway 2 (W x D) |
N/A 5/8 x 5/16 in |
Length thru Bore |
N/A 2.76 in70.1 mm |
Dimension FD |
N/A 6.5 in165 mm |
Overall Length |
N/A 12.52 in318 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.13 in80 mm |
Dimension HD |
N/A 4.41 in112 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 7 in177.8 mm |
Cubic inches |
N/A 465.59500 in³ |
Performance Data
Temperature |
N/A -40 to 450 ºF |
Nominal Torque |
N/A 17700 in·lb |
Max. Torque |
N/A 35400 in·lb |
Max. Speed (Unbalanced) |
N/A 12300 rpm |
Max. Speed (Balanced) |
N/A 12300 rpm |
Max. Angular Displacement (∆ Ka), n=1500 [1/min] |
N/A 1.5 º |
Axial Misalignment (∆ Ka) |
N/A 0.122 in3.1 mm |
Torsional Stiffness x 106 |
N/A 5.8 in·lb/rad |
Rated Power at 100 rpm |
N/A 28.2 hp21 kW |
Rated HP at 875 rpm (Standard Motor) |
N/A 28.2 hp |
Rated HP at 1,150 rpm (Standard Motor) |
N/A 28.2 hp |
Rated HP at 1,750 rpm (Standard Motor) |
N/A 28.2 hp |
Rated HP at 3,500 rpm (Standard Motor) |
N/A 28.2 hp |
Features
Features |
N/A
|