
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: Spacers are INCLUDED in a sub-assembly, along with two disc pack kits and two guard rings. Unless ordered as a replacement part, spacers are generally not ordered as a stand alone item.
Unit of Measure
Specifications
Description |
N/A DI110-6-SPCR-BSE=3.5 |
Type |
N/A Disc |
Coupling Series |
N/A DI-6 |
Weight |
N/A 11.93 lb |
Weight (Complete Coupling w/ Max. Bores) |
N/A 12.00 lb6.00 Kg |
Dimensional Data
Size |
N/A 110-6 |
Length thru Bore |
N/A 1.97 in50.04 mm |
Spacer Length (OAL) |
N/A 1.658 in42.1 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.06 in52 mm |
Flange Diameter (Dimension FD) |
N/A 4.53 in115.00 mm |
Outside Diameter |
N/A 2.870 in73.00 mm |
Dimension S |
N/A 2.410 in61.00 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 3.5 in108 mm |
Cubic inches |
N/A 34.00313 in³ |
Performance Data
Nominal Torque |
N/A 5100 in·lb575 N·m |
Max. Torque |
N/A 10200 in·lb1150 N·m |
Max. Speed (Unbalanced) |
N/A 7200 rpm |
Max. Speed (Balanced) |
N/A 18000 rpm |
Axial Misalignment (∆ Ka) |
N/A 0.083 in2.1 mm |
Max. Angular Misalignment |
N/A 1.50 º |
Torsional Stiffness x 106 |
N/A 3.4 in·lb/rad0.40 Nm/rad |
Rated Power at 100 rpm |
N/A 8 hp6 kW |
Features
Features |
N/A
|