
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Self-centering
- Exceptional concentricity
- Suitable/recommended for hollow shafts
- Axial hub position fixed during clamping
- Metric shafts 14 mm to 240 mm
- Larger sizes on request
- 22 - 118,010 ft-lb
Unit of Measure
Specifications
Description |
N/A SLD-900-MM-110 |
Coupling Size |
N/A SLD900 |
Type |
N/A External |
Collar Material |
N/A Silver/Metallic |
Weight |
N/A 13.01 lb |
# of Locking Screws |
N/A 9 |
Locking Screws Size |
N/A M10 |
Screw Type |
N/A Hex Head Bolt |
Screw Material |
N/A Steel |
Style |
N/A Self Centering |
Application |
N/A External Shaft Locking Device |
Dimensional Data
Hub Outside Diameter (Dimension d) |
N/A 110.00 mm4.331 in |
Tolerance of Hub Outside Diameter (T3) |
N/A +0 - 0.0021 in |
Shaft Size |
N/A 110.00 mm |
Shaft Locking Device Outside Diameter (Dimension D) |
N/A 185.00 mm7.283 in |
Thrust Rings Width at Relaxed State (Dimension B) |
N/A 50.00 mm1.969 in |
Contact Length (Dimension l) |
N/A 39.00 mm1.535 in |
Locking Screw Size (Dimension T) |
N/A M10 |
Shaft Diameter (Dimension ds) |
N/A 2.953 in |
Gap Width at Relaxed State (Dimension e) |
N/A 0.217 in |
Max. Diametrical Clearance (Dimension C) |
N/A 0.002 in |
Total Thrust Rings Width at Relaxed State (Dimension L) |
N/A 2.244 in57.00 mm |
Disc Outside Diameter (Dimension D) |
N/A 184.99 mm7.283 in |
Cubic inches |
N/A 122.94787 in³3122.87593 mm³ |
Performance Data
Max. Transmissible Torque (at low end of shaft diameter range) |
N/A 5310.00 ft·lb |
Max. Transmissible Torque (min to max shaft diameter) |
N/A 5310 to 8113 ft·lb |
Screw Tightening Torque |
N/A 44.00 ft·lb |
Features
Features |
N/A
Versus Traditional Keyed Connections
|