
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Description |
N/A FLA-3S-FH CP-2.8735-PH W/ACCY |
Hub Style |
N/A Shrouded Bolt |
Type |
N/A Gear |
Material |
N/A All Metal |
Weight |
N/A 13.78 lb |
Complete Coupling Weight |
N/A 74.40 lb |
Dimensional Data
Bore Size |
N/A 2 7/8 in |
Size |
N/A 3 |
Length thru Bore |
N/A 3.590 in91.19 mm |
Overall Length |
N/A 7.690 in195.33 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 3.125 in79 mm |
Dimension D |
N/A 6.910 in175.51 mm |
Flange Diameter (Dimension FD) |
N/A 9.44 in239.78 mm |
Dimension HD |
N/A 4.250 in107.95 mm |
Dimension W |
N/A 1.750 in44.45 mm |
Center Line to Center Line of Teeth |
N/A 6.000 in152.40 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.19 in4.83 mm |
Cubic inches |
N/A 506.99000 in³ |
Performance Data
Nominal Torque |
N/A 118900.00 in·lb |
Max. Speed (Unbalanced) |
N/A 6800.00 rpm |
Max. Speed (Balanced) |
N/A 10200.00 rpm |
Parallel Misalignment |
N/A 0.052 in1.30 mm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|