
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-3.5-HUB-810/610 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 610/810 |
Weight |
N/A 22.75 lb |
Complete Coupling Weight |
N/A 151.00 lb |
Dimensional Data
Bore Size |
N/A 3.2480 to 3.2490 in |
Size |
N/A 3 1/2 |
Keyway Size (W x D) |
N/A 3/4 x 1/4 in |
Length thru Bore |
N/A 4.500 in114.30 mm |
Dimension BSE1 |
N/A 0.220 in5.59 mm |
Dimension D |
N/A 7.910 in200.91 mm |
Dimension FD |
N/A 11.00 in279.40 mm |
Dimension G |
N/A 1.560 in39.62 mm |
Dimension HD |
N/A 5.00 in127.00 mm |
Dimension HD1 |
N/A 7.910 in200.91 mm |
Dimension OAL2 |
N/A 10.250 in260.35 mm |
Dimension OAL3 |
N/A 10.030 in254.76 mm |
Dimension LTB1 |
N/A 3.970 in100.84 mm |
Dimension LTB2 |
N/A 4.500 in114.30 mm |
Dimension TB |
N/A 3.248 to 3.249 in82.50 to 82.52 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.25 in6.35 mm |
Cubic inches |
N/A 112.50000 in³ |
Performance Data
Nominal Torque |
N/A 151200 in·lb17100 N·m |
Max. Speed (Unbalanced) |
N/A 3500 rpm |
Max. Speed (Balanced) |
N/A 5250 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|