
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-1.5-HUB-602/802 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 602/802 |
Weight |
N/A 12.65 lb |
Complete Coupling Weight |
N/A 24.00 lb |
Dimensional Data
Bore Size |
N/A 1.7485 to 1.7495 in |
Size |
N/A 1 1/2 |
Keyway Size (W x D) |
N/A 1/2 x 1/8 in |
Length thru Bore |
N/A 3.000 in76.20 mm |
Dimension BSE1 |
N/A 0.160 in4.06 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Dimension FD |
N/A 6.00 in152.40 mm |
Dimension G |
N/A 1.060 in26.92 mm |
Dimension HD |
N/A 2.190 in55.63 mm |
Dimension HD1 |
N/A 3.970 in100.84 mm |
Dimension OAL2 |
N/A 6.000 in152.40 mm |
Dimension OAL3 |
N/A 5.910 in150.11 mm |
Dimension LTB1 |
N/A 1.840 in46.74 mm |
Dimension LTB2 |
N/A 3.000 in76.20 mm |
Dimension TB |
N/A 1.7485 to 1.7495 in44.41 to 44.44 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Cubic inches |
N/A 14.38830 in³ |
Performance Data
Nominal Torque |
N/A 18900 in·lb2140 N·m |
Max. Speed (Unbalanced) |
N/A 5500 rpm |
Max. Speed (Balanced) |
N/A 8250.00 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|