
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-2.5-HUB-606/806 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 606/806 |
Weight |
N/A 9.67 lb |
Complete Coupling Weight |
N/A 71.00 lb |
Dimensional Data
Bore Size |
N/A 2.4980 to 2.4990 in |
Size |
N/A 2 1/2 |
Keyway Size (W x D) |
N/A 1/2 x 1/4 in |
Length thru Bore |
N/A 4.000 in101.60 mm |
Dimension BSE1 |
N/A 0.190 in4.83 mm |
Dimension D |
N/A 5.91 in150.11 mm |
Dimension FD |
N/A 8.38 in212.85 mm |
Dimension G |
N/A 1.310 in33.27 mm |
Dimension HD |
N/A 3.630 in92.20 mm |
Dimension HD1 |
N/A 5.840 in148.34 mm |
Dimension OAL2 |
N/A 8.340 in211.84 mm |
Dimension OAL3 |
N/A 8.220 in208.79 mm |
Dimension LTB1 |
N/A 2.280 in57.91 mm |
Dimension LTB2 |
N/A 4.000 in101.60 mm |
Dimension TB |
N/A 2.498 to 2.499 in63.45 to 63.47 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.19 in4.83 mm |
Cubic inches |
N/A 52.70760 in³ |
Performance Data
Nominal Torque |
N/A 56700 in·lb6410 N·m |
Max. Speed (Unbalanced) |
N/A 4400 rpm |
Max. Speed (Balanced) |
N/A 6600.00 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|