
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-4-HUB-612/812 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 612/812 |
Weight |
N/A 36.82 lb |
Complete Coupling Weight |
N/A 234.00 lb |
Dimensional Data
Bore Size |
N/A 3.6230 to 3.6240 in |
Size |
N/A 4 |
Keyway Size (W x D) |
N/A 3/4 x 1/4 in |
Length thru Bore |
N/A 5.000 in127.00 mm |
Dimension BSE1 |
N/A 0.310 in7.87 mm |
Dimension D |
N/A 9.250 in234.95 mm |
Dimension FD |
N/A 12.50 in317.50 mm |
Dimension G |
N/A 1.750 in44.45 mm |
Dimension HD |
N/A 5.750 in146.05 mm |
Dimension HD1 |
N/A 9.250 in234.95 mm |
Dimension OAL2 |
N/A 11.500 in292.10 mm |
Dimension OAL3 |
N/A 11.900 in302.26 mm |
Dimension LTB1 |
N/A 4.440 in112.78 mm |
Dimension LTB2 |
N/A 5.000 in127.00 mm |
Dimension TB |
N/A 3.623 to 3.624 in92.02 to 92.05 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.25 in6.35 mm |
Cubic inches |
N/A 165.31250 in³ |
Performance Data
Nominal Torque |
N/A 220500 in·lb24900 N·m |
Max. Speed (Unbalanced) |
N/A 3000 rpm |
Max. Speed (Balanced) |
N/A 4500.00 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|