
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-4.5-HUB-614/814 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 614/814 |
Weight |
N/A 45.50 lb |
Complete Coupling Weight |
N/A 310.00 lb |
Dimensional Data
Bore Size |
N/A 4.2470 to 4.2485 in |
Size |
N/A 4 1/2 |
Keyway Size (W x D) |
N/A 1 x 3/8 in |
Length thru Bore |
N/A 5.000 in127.00 mm |
Dimension BSE1 |
N/A 0.340 in8.64 mm |
Dimension D |
N/A 10.380 in263.65 mm |
Dimension FD |
N/A 13.63 in346.20 mm |
Dimension G |
N/A 1.940 in49.28 mm |
Dimension HD |
N/A 6.5 in165.10 mm |
Dimension HD1 |
N/A 10.380 in263.65 mm |
Dimension OAL2 |
N/A 12.250 in311.15 mm |
Dimension OAL3 |
N/A 11.970 in304.04 mm |
Dimension LTB1 |
N/A 5.030 in127.76 mm |
Dimension LTB2 |
N/A 5.000 in127.00 mm |
Dimension TB |
N/A 4.2470 to 4.2485 in107.87 to 107.91 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.31 in7.87 mm |
Cubic inches |
N/A 211.25000 in³ |
Performance Data
Nominal Torque |
N/A 302400 in·lb34200 N·m |
Max. Speed (Unbalanced) |
N/A 2700 rpm |
Max. Speed (Balanced) |
N/A 4050.00 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|