
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FLAMM Type (Flex-Flex All-Metal Labyrinth Seal Mill Motor Coupling) Hubs - Finished (AISE Frame) Bore
The FLAMM Type coupling consists of one FLAMM Mill Type hub, one standard FLA Type flex hub, two standard FLA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FLAMM Type Mill hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FLA Type).
Unit of Measure
Specifications
Description |
N/A FLAMM-5-HUB-616/816 MTR FRM |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A All Metal |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
AISE Motor Frame Size |
N/A 616/816 |
Weight |
N/A 12.65 lb |
Complete Coupling Weight |
N/A 450.00 lb |
Dimensional Data
Bore Size |
N/A 4.6220 to 4.6235 in |
Size |
N/A 5 |
Keyway Size (W x D) |
N/A 1 1/4 x 3/8 in |
Length thru Bore |
N/A 5.500 in139.70 mm |
Dimension BSE1 |
N/A 0.340 in8.64 mm |
Dimension D |
N/A 11.560 in293.62 mm |
Dimension FD |
N/A 15.31 in388.87 mm |
Dimension G |
N/A 2.060 in52.32 mm |
Dimension HD |
N/A 7.310 in185.67 mm |
Dimension HD1 |
N/A 11.560 in293.62 mm |
Dimension OAL2 |
N/A 13.590 in345.19 mm |
Dimension OAL3 |
N/A 13.250 in336.55 mm |
Dimension LTB1 |
N/A 5.690 in144.53 mm |
Dimension LTB2 |
N/A 5.500 in139.70 mm |
Dimension TB |
N/A 4.6220 to 4.6235 in117.40 to 117.44 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.31 in7.87 mm |
Cubic inches |
N/A 293.89855 in³ |
Performance Data
Nominal Torque |
N/A 434700 in·lb49100 N·m |
Max. Speed (Unbalanced) |
N/A 2500 rpm |
Max. Speed (Balanced) |
N/A 3750.00 rpm |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|
Notes
Notes |
N/A
|