
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Specifications
Description |
N/A FLA-5.5E-SLEEVE |
Hub Style |
N/A Exposed Bolt |
Max. Bore - Standard Keyway (Dimensions ID1/ID2) |
N/A 5.875 in149 mm |
Type |
N/A Sleeves |
Material |
N/A All Metal |
Style |
N/A Labryrinth Seal Exposed Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 87.90 lb |
Complete Coupling Weight |
N/A 435.00 lb |
Dimensional Data
Size |
N/A 5 1/2 in |
Length thru Bore |
N/A 6.910 in175.51 mm |
Puller Hole Size |
N/A 1-8 |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.31 in7.87 mm |
Dimension D |
N/A 12.810 in325.37 mm |
Center Line to Center Line of Teeth |
N/A 11.000 in279.40 mm |
Dimension FD |
N/A 16.75 in425.45 mm |
Dimension W |
N/A 1.880 in47.75 mm |
Cubic inches |
N/A 1938.68688 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 3880.00 rpm |
Max. Speed (Balanced) |
N/A 5820.00 rpm |
Nominal Torque |
N/A 732500.00 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.096 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|