
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Specifications
Description |
N/A FLA-1.5S-SLEEVE |
Hub Style |
N/A Shrouded Bolt |
Max. Bore - Standard Keyway (Dimensions ID1/ID2) |
N/A 1.625 in41 mm |
Type |
N/A Sleeves |
Material |
N/A All Metal |
Style |
N/A Labryrinth Seal Shrouded Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 5.00 lb |
Complete Coupling Weight |
N/A 17.60 lb |
Dimensional Data
Size |
N/A 1 1/2 in |
Length thru Bore |
N/A 1.940 in49.28 mm |
Puller Hole Size |
N/A 1/4-20 |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Center Line to Center Line of Teeth |
N/A 3.250 in82.55 mm |
Dimension FD |
N/A 6.00 in152.40 mm |
Dimension W |
N/A 1.500 in38.10 mm |
Cubic inches |
N/A 69.84000 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 12000 rpm |
Max. Speed (Balanced) |
N/A 18000 rpm |
Nominal Torque |
N/A 15000.00 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.028 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|