
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Specifications
Description |
N/A FLA-2.5S-SLEEVE |
Hub Style |
N/A Shrouded Bolt |
Max. Bore - Standard Keyway (Dimensions ID1/ID2) |
N/A 2.750 in69 mm |
Type |
N/A Sleeves |
Material |
N/A All Metal |
Style |
N/A Labryrinth Seal Shrouded Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 12.50 lb |
Complete Coupling Weight |
N/A 50.90 lb |
Dimensional Data
Size |
N/A 2 1/2 in |
Length thru Bore |
N/A 3.030 in76.96 mm |
Puller Hole Size |
N/A 1/2-13 |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.19 in4.83 mm |
Dimension D |
N/A 5.91 in150.11 mm |
Center Line to Center Line of Teeth |
N/A 5.000 in127.00 mm |
Dimension FD |
N/A 8.38 in212.85 mm |
Dimension W |
N/A 1.750 in44.45 mm |
Cubic inches |
N/A 212.77993 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 7900.00 rpm |
Max. Speed (Balanced) |
N/A 11850.00 rpm |
Nominal Torque |
N/A 69300 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.044 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|