
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves (with O-Rings) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve (with O-Ring), and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Note: F Type Flex Sleeves generally come with the required O-Ring. Other than for replacement purposes, F Type O-Rings are generally not ordered as a stand alone product. The F Type O-Ring works for both Exposed and Shrouded Bolt styles. F Type O-Rings do not work for FA (Alloy Steel) Type couplings.
Notes
Notes |
N/A
|
Specifications
Description |
N/A F-1-O-RING-BUNA-N 70 |
Type |
N/A O-Rings |
Hub Material |
N/A Buna-N Rubber |
Style |
N/A O-Ring |
Color |
N/A Black |
Coupling Type |
N/A Gear |
Weight |
N/A 0.25 lb |
Complete Coupling Weight |
N/A 9.00 lb |
Dimensional Data
Width |
N/A 8.000 in |
Height |
N/A 6.000 in |
Depth |
N/A 1.00 in |
Cubic inches |
N/A 48.00000 in³ |
Dimensional Data of Related Coupling
Size |
N/A 1 |
Max. Bore (Dimensions ID1/ID2) |
N/A 1.654 in42 mm |
Dimension AD |
N/A 2.040 in51.82 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.130 in3.30 mm |
Performance Data of Related Coupling
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 7600 in·lb |
Max. Speed (Unbalanced) |
N/A 6000 rpm |
Max. Speed (Balanced) |
N/A 9000.00 rpm |
Parallel Misalignment |
N/A 0.056 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|