
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves (with O-Rings) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve (with O-Ring), and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Note: F Type Flex Sleeves generally come with the required O-Ring. Other than for replacement purposes, F Type O-Rings are generally not ordered as a stand alone product. The F Type O-Ring works for both Exposed and Shrouded Bolt styles. F Type O-Rings do not work for FA (Alloy Steel) Type couplings.
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A F-3-O-RING-BUNA-N 70 |
Type |
N/A O-Rings |
Hub Material |
N/A Buna-N Rubber |
Style |
N/A O-Ring |
Color |
N/A Black |
Coupling Type |
N/A Gear |
Weight |
N/A 0.60 lb |
Complete Coupling Weight |
N/A 80.00 lb |
Dimensional Data
Width |
N/A 8.000 in |
Height |
N/A 6.000 in |
Depth |
N/A 1.00 in |
Cubic inches |
N/A 48.00000 in³ |
Dimensional Data of Related Coupling
Size |
N/A 3 |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.213 in107 mm |
Dimension AD |
N/A 3.970 in100.84 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.190 in4.83 mm |
Performance Data of Related Coupling
Normal Temperature Range |
N/A -40 to 212 ºF |
Nominal Torque |
N/A 94500 in·lb |
Max. Speed (Unbalanced) |
N/A 4000 rpm |
Max. Speed (Balanced) |
N/A 6000.00 rpm |
Parallel Misalignment |
N/A 0.115 in |
Max. Angular Misalignment |
N/A 1.50º per Gear Mesh |
Features
Features |
N/A
|