
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Specifications
Description |
N/A F-1.5E-SLEEVE-W/O-RING |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Sleeves |
Material |
N/A 1045 Steel |
Color |
N/A Metallic |
Style |
N/A Exposed Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 4.97 lb |
Complete Coupling Weight |
N/A 19.00 lb |
Dimensional Data
Size |
N/A 1 in |
Length thru Bore |
N/A 1.940 in49.28 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.205 in56 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Dimension AD |
N/A 2.320 in58.93 mm |
Dimension D |
N/A 3.970 in100.84 mm |
Dimension FD |
N/A 6.00 in152.40 mm |
Cubic inches |
N/A 69.84000 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 5500 rpm |
Max. Speed (Balanced) |
N/A 8250.00 rpm |
Torque |
N/A 18900 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.060 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|