
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Specifications
Description |
N/A F-2S-SLEEVE-W/O-RING |
Hub Style |
N/A Shrouded Bolt |
Type |
N/A Sleeves |
Material |
N/A 1045 Steel |
Color |
N/A Metallic |
Style |
N/A Shrouded Bolt Sleeve |
Application |
N/A Driver and Driven |
Weight |
N/A 6.20 lb |
Complete Coupling Weight |
N/A 34.00 lb |
Dimensional Data
Size |
N/A 2 in |
Length thru Bore |
N/A 2.440 in61.98 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.874 in73 mm |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.13 in3.30 mm |
Dimension AD |
N/A 2.940 in74.68 mm |
Dimension D |
N/A 4.860 in123.44 mm |
Dimension FD |
N/A 7.00 in177.80 mm |
Cubic inches |
N/A 119.56000 in³ |
Performance Data
Max. Speed (Unbalanced) |
N/A 5000 rpm |
Max. Speed (Balanced) |
N/A 7500.00 rpm |
Torque |
N/A 31500 in·lb |
Max. Angular Misalignment (per Gear Mesh) |
N/A 1.50 º |
Parallel Misalignment |
N/A 0.085 in |
Features
Features |
N/A
|
Notes
Notes |
N/A
|