
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Specifications
Description |
N/A F-1.5-HUB-32MMP7-10X3.3MMKW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 3.7 lb |
Dimensional Data
Bore Size |
N/A 32.00 mm |
Size |
N/A 1.5 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 10 x 3.3 mm |
Length thru Bore |
N/A 1.940 in |
Depth |
N/A 1.940 in49.28 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.125 in56 mm |
Dimension HD |
N/A 3.000 in76.20 mm |
Dimension L1 |
N/A 3.130 in79.50 mm |
Dimension L2 |
N/A 0.560 in14.22 mm |
Dimension L3 |
N/A 0.810 in20.57 mm |
Dimension TW |
N/A 0.560 in14.22 mm |
Cubic inches |
N/A 17.46000 in³ |