
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A F-4.5-HUB-137.9MM-36X8.4MMKW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 78.00 lb |
Dimensional Data
Bore Size |
N/A 137.90 mm |
Size |
N/A 4.5 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 36 x 8.4 mm |
Length thru Bore |
N/A 5.310 in |
Depth |
N/A 5.310 in134.87 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 6.000 in165 mm |
Dimension HD |
N/A 8.500 in215.90 mm |
Dimension L1 |
N/A 5.190 in131.83 mm |
Dimension L2 |
N/A 1.500 in38.10 mm |
Dimension L3 |
N/A 2.560 in65.02 mm |
Dimension TW |
N/A 1.250 in31.75 mm |
Cubic inches |
N/A 383.64750 in³ |