
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Specifications
Description |
N/A F-2-HUB-32MMP7-10X3.3MMKW |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Weight |
N/A 8.11 lb |
Dimensional Data
Bore Size |
N/A 32.00 mm |
Size |
N/A 2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 10 x 3.3 mm |
Length thru Bore |
N/A 2.440 in |
Depth |
N/A 2.440 in61.98 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 2.750 in73 mm |
Dimension HD |
N/A 4.000 in101.60 mm |
Dimension L1 |
N/A 3.630 in92.20 mm |
Dimension L2 |
N/A 0.560 in14.22 mm |
Dimension L3 |
N/A 1.250 in31.75 mm |
Dimension TW |
N/A 0.630 in16.00 mm |
Cubic inches |
N/A 39.04000 in³ |