
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.
The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Specifications
Description |
N/A F-9-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 350.00 lb |
Dimensional Data
Size |
N/A 9 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 11.500 in |
Max. Bore |
N/A 12.500 in340 mm |
Rough Stock Bore |
N/A 7.00 in177 mm |
Dimension HD |
N/A 17.000 in431.80 mm |
Overall Length |
N/A 23.50 in |
Flange Diameter (Dimension FD) |
N/A 26.00 in |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.50 in |