
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Specifications
Description |
N/A F-5E-HUB RGD-5"-1-1/4X5/8KW |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid w/ Keyway |
Coupling Type |
N/A Gear |
Weight |
N/A 165.98 lb |
Dimensional Data
Bore Size |
N/A 5 in |
Size |
N/A 5 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 1 1/4 x 5/8 in |
Depth |
N/A 5.690 in144.53 mm |
Length thru Bore |
N/A 5.690 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 8.750 in222.25 mm |
Dimension FD |
N/A 15.31 in388.87 mm |
Dimension HD |
N/A 11.560 in293.62 mm |
Cubic inches |
N/A 1333.71381 in³ |