
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
FHD Type Flex Flex Hubs, Rough Stock Bore
Sier-Bath Heavy Duty Flanged Sleeve Gear Couplings
Unit of Measure
Specifications
Description |
N/A FHD-14-HUB-RSB |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Unbored |
Color |
N/A Metallic |
Bore Type |
N/A Rough Stock Bore |
Coupling Type |
N/A Gear |
Weight |
N/A 2108.40 lb |
Dimensional Data
Size |
N/A 14 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 15.500 in |
Max. Bore |
N/A 19.500 in |
Dimension HD |
N/A 26.500 in673.10 mm |
Overall Length |
N/A 31.75 in |
Flange Diameter (Dimension FD) |
N/A 38.00 in |
Distance between Shaft Ends (Dimension BSE) |
N/A 0.75 in |